|  |  | 日本語  | Português
NEW Products
: Mini43LP  
 
 
Skip Navigation Links > > > > Mini43LP



  • The Mini43LP has a compact, extremely thin design with a large through-hole for passage of cables and other utilities.
  • Extremely-High Strength: EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 4.4 to 17.7 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • Industrial Strain Relief included as a standard option to reinforce the cable and withstand more than 10 lb of pull force.

  • Telerobotics
  • Robotic surgery
  • Research
  • Product testing
Mini43LP
Mini43LP

.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta