| | | | | | | | |
| US-10-18 | 10 lbf | 20 lbf | 18 lbf-in | 10 lbf-in | 1/400 lbf | 3/400 lbf | 1/400 lbf-in | 1/800 lbf-in |
| US-20-36 | 20 lbf | 40 lbf | 36 lbf-in | 20 lbf-in | 1/200 lbf | 3/200 lbf | 1/200 lbf-in | 1/400 lbf-in |
| | SENSING RANGES | RESOLUTION |
| | | | | | | | |
| SI-40-2 | 40 N | 80 N | 2 Nm | 1 Nm | 3/200 N | 3/100 N | 3/8000 Nm | 1/4000 Nm |
| SI-80-4 | 80 N | 160 N | 4 Nm | 2 Nm | 3/100 N | 3/50 N | 3/4000 Nm | 1/2000 Nm |
| | SENSING RANGES | RESOLUTION |
|
|
|
|
|
ア330 lbf
|
|
|
ア1000 lbf
|
|
|
ア270 lbf-in
|
|
|
ア360 lbf-in
|
|
|
|
|
1.8x105 lb/in
|
|
|
3.6x105 lb/in
|
|
|
4.0x104 lbf-in/rad
|
|
|
5.8x104 lbf-in/rad
|
|
|
|
|
4900 Hz
|
|
|
5000 Hz
|
|
|
|
|
0.0736 lb
|
|
|
1.06 in
|
|
|
0.715 in
|
|
| 9230-05-1420.pdf |
Mini27Ti Transducer
|
|
| 9105-TW-Mini27Ti-R-X-X |
Mini27 Titanium F/T Transducer w/Titanium Fastener, radial exit cable
|
| 9105-TW-MINI27TI-A-X.X |
Mini27 F/T transducer made of titanium and with titanium fasteners, axial-exit cable
|
|