简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Other Modules: Stand-alone Dust Covers  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > VA6 Family

 

 

Product Description
  • Protects the exposed mating face of the Tool Changer’s Tool plate when not in use, including protection for any attached modules.
  • Interfaces seamlessly with the corresponding Tool Changer’s Master and Tool plates, allowing the robot to pick and place the dust cover between tools - or to a separate storage location.
  • The Tool Changer’s Lock/Unlock sensor input signals allow confirmation of coupling and uncoupling with the dust cover. No other control signals required.
  • Note: The dust cover bearing race is non-load-bearing and should not be used to lift or transport any tooling.

QC-200 Series Stand-alone Dust Cover (Top & Bottom shown)
QC-200 Series Stand-alone Dust Cover (Top & Bottom shown)

Part NumberSideNotes
9120-DC-100-1 QC-100 Series Stand-Alone Dust Cover [Weight 6.5 lbs (2.9 kg)]
9120-DC-11384 QC-76 Series Aluminum Bearing Race Assembly for Stand Alone Tool Cover Receptacle [Weight 0.7 lbs (0.35 kg)]
9120-DC-201-1 QC-200 Series Stand-Alone Tool Cover [Weight 6.4 lbs (2.9 kg)]
9120-DC-201-13 QC-200 Series Stand Alone Dust Cover, Spacer for JL5 or 6 [Weight 7.31 lbs (3.32 kg)]
9120-DC-201-17 QC-210 Stand Alone Dust Cover, 189mm Shield, Integrated QC-210T Features, Pin Blocks for DKL with Dual Double Valve [Weight: 9.05 lbs (4.11 kg)]
9120-DC-201-9 QC-200 Series Stand-Alone Tool Cover, with SST Ball Plungers, also compatible with QC-160 [Weight 6.4 lbs (2.9 kg)]
9120-DC-300-1 QC-300 Series Stand-Alone Dust Cover [Weight 13.3 lbs (6.0 kg)]
9120-DC-300-14 QC-310 Stand Alone Dust Cover, 457mm Shield, Integrated QC-310T Features, Pin Blocks for DKL with Dual Double Valve
9120-DC-300-5 300 Series Dust Cover with Spacer for JL5 or 6 [Weight 14.8 lbs (6.7 kg)]
9120-DC-40-01 QC-40 Series Stand Alone Dust Cover, 11 x 8 inch [ Weight 2.3 lbs (1.1 kg)]
9120-DC-500-1 QC-500 Series Stand Alone Tool Cover
9120-DC-60-3 QC-62 Stand-Alone Tool Cover, Dynamic Application with Pin Block Feedback [Weight 4.0 lbs (1.8 kg)]
9120-DC-76-1 QC-76 Stand Alone Dust Cover [Weight 4.5 lbs (2.1 kg)]