|  |  | 日本語  | Português
NEW Products
TSLシステムの構成  
 
 
Skip Navigation Links > > > > > > TSL System Configuration


A TSL system provides for various Post Module heights and Horizontal Extensions to accommodate a variety of customer tooling sizes. Tool presence detection, vertical and horizontal actuated Debris Shields, TSI Switches, and Post-mounted Tool Support options to provide the most flexible system for Tool Changer models QC-150 and larger. Horizontal or vertical tooling interface plates can be used to secure the Tool Changer and customer tooling to the stand.

There are two distinct styles of Mounting Modules for the TSL systems, a Pin and Bushing Mounting style and a Hook and Hanger Mounting style. Both styles are equally strong, equally flexible. It comes down to application-specific preferences to determine which style is the best choice.

To determine the components needed for a Tool Stand, will require knowledge of the system being designed. When selecting the Tool Stand components you will need to consider the following information:
  • What model Tool Changer will be used and if add on modules will be required for the customer tooling.

  • If the Tool Stand will support one or two tools and what height tool Stand will be needed to accommodate the dimensions of the tooling.

  • What size, shape, and Center of Gravity of end-effector and tooling.

  • What mounting style Tool Stand will be used, pin and bushing or hook and hanger.

  • Will customer tooling mount directly to a Vertical Tooling Plate with an interface plate attaching the Tool changer or will the customer tooling and Tool Changer attach directly to a Tooling Interface plate.

  • Size, reach and capabilities of the robot being used.

  • Area available to accommodate the Tool Stand.

  • What options will be required: Horizontal Extension, Tool Presence Sensing, Tool Stand Interlock Switch, Post-mounted Tool Support, and Debris Shields.

Use the Product Index to help select the ATI part numbers associated with the desired TSL System components.
Click here to view the TSL Product Index.

Click here to see a list of Tool Stand Configuration Examples

 

Configuring a TSL System with Pin and Bushing Style Mounting

TSL Systems with Pin and Bushing Modules are available in rigid and compliant mountings. Tooling Interface Plates provide mounting for the Tool Changer Tool Plate and the customer tooling. Customer tooling can be mounted directly to the Vertical Tooling Interface Plate. This configuration requires the Tool Changer Tool Plate to be mounted separately to the tooling either directly or using an interface plate. The Pin and Bushing Module provides mounting for Sensor Modules, TSI Trip Dogs, and Debris Shields.



Configuring a TSL System with Hook and Hanger Style Mounting

TSL Systems with Hook and Hanger style mounting are available in rigid and compliant mountings. Tool Hook Modules with Tooling Interface Plates provide mounting for the Tool Changer Tool Plate and the customer tooling. Customer tooling can be mounted directly to the Vertical Tooling Interface Plate. This configuration requires the Tool Changer Tool Plate to be mounted separately to the tooling either directly or using an interface plate. The Hook Module provides an integrated mounting for proximity sensors and mounting for TSI Trip Dogs, and Debris Shields.


Please contact your ATI Account Manager for further clarification in selecting the proper tool stand components to fit your application 919-772-0115.

TSL Home
Configuring a TSL System
TSL Product Index
TSL Configuration Examples and Manuals
3D CAD Models


 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta