|  |  | 日本語  | Português
NEW Products
Discrete Modules: SC30  
 
 
Skip Navigation Links > > > > > > SC30

 

 

Product Description
  • Allows for control of the Tool Changer and support of the robotic weld gun I/O to the end-of-arm tooling.
  • A 25-Pin HAN-D Harting connector, 5-Pin Minifast Aux Power, and 4-Pin M12 D-Coded connector with Redundant PROFINET pass-through are provided.
  • Supports L/U/R1/R2 sensors and Integrated Valve control.
  • 0-9 Rotary Switch Tool-ID.
  • Supports TSI with no RTL bypass on the Tool.
  • Spring-loaded pin block allows the Master and Tool modules to communicate across their interface when coupled.
  • A flexible pin boot surrounds the pin block to seal the connection from moisture and liquid while coupled.

SC30 Modules (Master and Tool)
SC30 Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-SC30-MMDiscrete Module, 25-Pin HAN-D Harting Connector, 5-Pin Mini-Fast Aux Power and 4-Pin M12 D-Coded Connector with Redundant PROFINET Pass-Through, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports Updated TSI on the Tool - Master side
9121-SC30-TTDiscrete Module, 5-Pin Minifast Aux Power, 4-Pin M12 D-Coded Connector with Redundant PROFINET Pass-through, 0-9 Rotary Switch Tool-ID, Supports TSI with no RTL bypass - Tool side

.


 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta