| 9121-JJ2-M | M | Single or Dual J16 Mounting Adapter Assembly - Master side |
| 9121-JJ2Z1-M | M | JJ2 Adapter Assembly with added M4 Tapped Hole - Master side |
| 9121-JJ2-T | T | Single or Dual J16 Mounting Adapter Assembly - Tool side |
|
|
|
Adapter Assembly - Used to mount Single or Dual J16 pattern modules to QC |
|
|
Master 0.84 lbs (0.38 kg) Tool 0.67 lbs (0.30 kg) |
|
|
- Aluminum adapter plate
- Steel dowel pins.
|
|
|
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
|
|
QC-113
| |
|
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
|
QC-210
| |
| No |
|
QC-213
| |
| No |
|
QC-310
| |
| No |
|
QC-313
| |
| No |
|
QC-510
| |
| No |
|
QC-1210
| |
| No |
|
QC-1310
| |
| No |
|
QC-1510
| |
| No |
|
Custom Application QC Models |
|
|
|
|
There are no Cables associated with this module.
|
|
| 9121-JJ2-M.pdf |
JJ2 Master Adapter Assembly
|
| 9121-JJ2-T.pdf |
JJ2 Tool Adapter Assembly
|
| 9121-JJ2Z1-M.pdf |
JJ2 Master Adapter Assembly with added M4 Tapped Hole
|
| 9230-20-2376.pdf |
JJ2 Customer Drawing
|
|
|
None currently available. See your Account Representative for more information.
|
| 9121-JJ2-T |
Single or Dual J16 Tool Mounting Adapter Assembly
|
| 9121-JJ2-M |
Single or Dual J16 Master Mounting Adapter Assembly
|
|
|