| 9121-JJ19-M | M | EN Rail Style, Ledge Mount Adapter, 4-Positions, 1" longer version of the JJ13-M - Master side |
| 9121-JJ19-T | T | EN Rail Style, Ledge Mount Adapter, 4-Positions, 1" longer version of the JJ13-T - Tool side |
|
|
|
EN Rail Style, Ledge Mount Adapter, 4-Positions, 1" longer version of the JJ13. |
|
|
Master 2.28 lbs (1.03 kg) Tool 2.09 lbs (0.95 kg) |
|
|
- Aluminum adapter plate
- Steel dowel pins.
|
|
|
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
|
|
QC-113
| |
|
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
|
QC-210
| |
| No |
|
QC-213
| |
| No |
|
QC-510
| |
| No |
|
QC-1210
| |
| No |
|
Custom Application QC Models |
|
|
|
|
There are no Cables associated with this module.
|
|
| 9630-20-JJ19.pdf |
JJ19 Module Drawing
|
|
|
None currently available. See your Account Representative for more information.
|
| 9121-JJ19-T |
9121-JJ19-T
|
| 9121-JJ19-M |
EN Rail Style, Master Ledge Mount Adapter, 4-Positions, X-Long
|
|
|