|  |  | 日本語  | Português
NEW Products
PROFINET Modules: DT4  
 
 
Skip Navigation Links > > > > > > DD3

 

 

Product Description
  • The DT4 signal modules provide a means for the customer to provide auxiliary power and PROFINET signals to downstream I/O in Utility Coupler applications.
  • M12, 4-Pin D-Coded female connectors are provided on the Master and Tool module for PROFINET communications interface to the end-of-arm devices.
  • 5-Pin Mini Fast connectors are provided on the Master and Tool modules for interfacing with auxiliary power.
  • A flexible boot surrounds the pin block to seal the connection from moisture and liquid while coupled.
  • ATI's Arc Prevention Circuit (patent pending) protects the electrical power contacts from damage during coupling/uncoupling. The Arc Prevention is controlled on the Master via a 4-Pin A-Coded male connector.

DT4 Modules (Master and Tool)
DT4 Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-DT4-MMPROFINET Pass-Through Module w/ Aux. Power Pass-Through for Utility Coupler Applications. M12 D-coded Female Connector for PROFINET communication, Mini 5-Pin Male Connector for Switched and Un-Switched Aux. Power circuits. Two (2) M12 4-Pin Connectors for Connection Verification signal and Arc Prevention Control. Arc Prevention Circuit applied to Aux. Switched, Aux. Unswitched. - Master side
9121-DT4-TTPROFINET Pass-Through Module w/ Aux. Power Pass-Through for Utility Coupler Applications. M12 D-coded Female Connector for PROFINET communication, Mini 5-Pin Male Connector for Switched and Un-Switched Aux. Power circuits. Two (2) M12 4-Pin Connectors for Connection Verification signal and Arc Prevention Control (supported on the Master). Arc Prevention Circuit applied to Aux. Switched, Aux. Unswitched. - Tool side

.


 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta