|
|
|
EtherNet/IP Pass-through Module w/Aux. Power Pass-through for Utility Coupler Applications. |
|
|
Master 2.10 lbs (0.95 kg) Tool 1.45 lbs (0.66 kg) |
|
|
- Anodized aluminum housing
- Precious-metal-plated spring and contact pins
- Nitrile seals.
|
|
|
Power Pass-through - 8 Amp/12-30VDC Signal Pass-through - 3 Amp/250V maximum |
|
|
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
|
|
Custom Application QC Models |
|
|
|
|
|
|
|
Master
|
|
|
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
|
|
Tool
|
|
|
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
There are no Cables associated with this module.
|
|
| 9630-20-DT2.pdf |
DT2 Module Drawing
|
|
| 9620-20-C-DT2.pdf |
DT2 Control & Signal Module Manual
|
|
| 9121-DT2-T |
DT2 Tool Ethernet Pass-Through Module Assembly
|
| 9121-DT2-M |
EtherNet/IP Pass-Through Master module w/ Aux. Power Pass-Through for Utility Coupler Applications
|
|