|
|
|
PROFINET Module with integrated Ethernet switch, D-Coded 4-Pin M12 connector for PROFINET communication, 5-Pin Mini Connector for US1 and US2 power, TSI on the Tool, Arc Prevention applied to US1 and US2 power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool module also supported. |
|
|
DL10 Master 2.23 lbs (1.01 kg) DL10 Tool 1.42 lbs (0.64 kg) DL15 Tool 1.5 lbs (0.68 kg) |
|
|
- Anodized aluminum housing
- Precious-metal-plated spring and contact pins
- Nitrile seals.
|
|
|
Safe Power - 24 VDC I/O+ and 24VDC 10 Amp/ 12-30VDC |
|
|
32 ーF - 120 ーF (0 ーC - 48.9 ーC) |
|
|
|
Custom Application QC Models |
|
|
|
|
|
|
|
Master
|
|
|
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
|
|
Tool
|
|
|
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
|
|
Tool
|
|
|
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
There are no Cables associated with this module.
|
|
| 9630-20-DL10.pdf |
DL10 Module Drawing
|
| 9630-20-DL10M DL15T.pdf |
DL10-M,DL15-T Module Drawing
|
|
| 9620-20-C-DL10.pdf |
DL10 Control & Signal Module Manual (incl DL15-T)
|
|
| 9121-DL15-T |
DL15 Tool PROFINET Module
|
| 9121-DL10-T |
DL10 Tool Profinet Module Assembly
|
| 9121-DL10-M |
DL10 Master Profinet Module Assembly
|
|