| 9121-AM2-M | M | (2) G 1/2 (BSPP) Ports, 2 Self-sealing Ports - Master side |
| 9121-AM2-T | T | (2) G 1/2 (BSPP) Ports, 2 Self-sealing Ports - Tool side |
|
|
|
(2) G 1/2 (BSPP) Ports, 2 Self-sealing Ports |
|
|
Master 1.05 lbs (0.48 kg) Tool 0.85 lbs (0.39 kg) |
|
|
- Anodized aluminum housing
- Stainless steel valve components
- Nitrile seals.
|
|
|
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
|
|
QC-113
| |
|
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
|
QC-210
| |
| No |
|
QC-213
| |
| No |
|
QC-310
| |
| No |
|
QC-313
| |
| No |
|
QC-510
| |
| No |
|
QC-1210
| |
| No |
|
QC-1310
| |
| No |
|
QC-1510
| |
| No |
|
Custom Application QC Models |
|
|
|
|
There are no Cables associated with this module.
|
|
| 9630-20-AM2.pdf |
AM2 Module Drawing
|
|
| 9620-20-D-AA2,AM2.pdf |
AA2 and AM2 Air Module Manual (incl AA2-T,AA3-T,AM2-T)
|
|
| 9121-AM2-T |
Pneumatic Tool Module with (2) 1/2 G self-sealing ports
|
| 9121-AM2-M |
Pneumatic Master Module with (2) 1/2 G self-sealing ports
|
|
|