| 9121-AL2-M | M | (2) G 3/4 (BSPP) self-sealing ports - Air Only Module - Master side |
| 9121-AL2-T | T | (2) G 3/4 (BSPP) self-sealing ports - Air Only Module - Tool side |
|
|
|
(2) G 3/4 (BSPP) self-sealing ports - Air Only Module |
|
|
Master 3.00 lbs (1.36 kg) Tool 2.25 lbs (1.02 kg) |
|
|
- Anodized aluminum housing
- Stainless steel valve components
- Nitrile seals.
|
|
|
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
|
|
QC-113
| |
|
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
|
QC-210
| |
| No |
|
QC-213
| |
| No |
|
QC-310
| |
| No |
|
QC-313
| |
| No |
|
QC-510
| |
| No |
|
QC-1210
| |
| No |
|
QC-1310
| |
| No |
|
QC-1510
| |
| No |
|
Custom Application QC Models |
|
|
|
|
There are no Cables associated with this module.
|
|
|
None currently available. See your Account Representative for more information.
|
| 9620-20-D-AL2.pdf |
AL2 Air Module Manual
|
|
| 9121-AL2-M |
Pneumatic Master Module with (2) 3/4 G self-sealing ports
|
| 9121-AL2-T |
Pneumatic Module with (2) 3/4 G self-sealing ports
|
|
|