| 9121-AK2-M | M | (10) G 1/4 (BSPP) self-sealing ports - Air Only Module - Master side |
| 9121-AK2-T | T | (10) G 1/4 (BSPP) self-sealing ports - Air Only Module - Tool side |
|
|
|
(10) G 1/4 (BSPP) self-sealing ports - Air Only Module (Master and Tool Sides) |
|
|
Master 2.60 lbs (1.18 kg) Tool 2.05 lbs (0.93 kg) |
|
|
- Aluminum housing
- Stainless steel valve components
- Nitrile seals.
|
|
|
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
|
|
QC-113
| |
|
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
|
QC-210
| |
| No |
|
QC-213
| |
| No |
|
QC-310
| |
| No |
|
QC-313
| |
| No |
|
QC-510
| |
| No |
|
QC-1210
| |
| No |
|
QC-1310
| |
| No |
|
QC-1510
| |
| No |
|
Custom Application QC Models |
|
|
|
|
There are no Cables associated with this module.
|
|
| 9630-20-AK2.pdf |
AK2 Module Drawing
|
|
| 9620-20-D-AK2, AR2.pdf |
AK2, AR2 Air Module Manual
|
|
| 9121-AK2-T |
Pneumatic tool module with (10) ¼ G self-sealing ports
|
| 9121-AK2-M |
Pneumatic master module with (10) ¼ G self-sealing ports
|
|
|
| V | Adds Viton as an option. Operational Temperature Range rated to 221°F (105°C). (Add V at the end of the module number, before –M or –T for Master or Tool. No dashes between V and module number.) |
|
|