| 9121-AF2-M | M | (8) G 3/8 (BSPP) pass-through ports - Air only module - Master side |
| 9121-AF2-T | T | (8) G 3/8 (BSPP) pass-through ports - Air only module - Tool side |
|
|
|
(8) G 3/8 (BSPP) pass-through ports - Air Only Module |
|
|
Master 2.60 lbs (1.18 kg) Tool 2.30 lbs (1.04 kg) |
|
|
- Aluminum housing
- Brass seal collar
- Nitrile seals.
|
|
|
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
|
|
QC-113
| |
|
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
|
QC-210
| |
| No |
|
QC-213
| |
| No |
|
QC-310
| |
| No |
|
QC-313
| |
| No |
|
QC-510
| |
| No |
|
QC-1210
| |
| No |
|
QC-1310
| |
| No |
|
QC-1510
| |
| No |
|
Custom Application QC Models |
|
|
|
|
There are no Cables associated with this module.
|
|
| 9630-20-AF2.pdf |
AF2 Module Drawing
|
|
| 9620-20-D-AE2,AF2,AR3.pdf |
AE2, AF2, AR3 Air Module Manual
|
|
| 9121-AF2-T |
Pneumatic tool module with (8) 3/8 G pass-thru ports
|
| 9121-AF2-M |
Pneumatic master module with (8) 3/8 G pass-thru ports
|
|
|