|  |  | 日本語  | Português
NEW Products
: Omega85 IP65/IP68  
 
 
Skip Navigation Links > > > > Omega85 IP65/IP68



  • The Omega85 offers high capacity in a compact, low-profile design.
  • Extremely-High Strength: IP65-rated for protection against water spray. IP68 (10m) rated for submersion in fresh water to a depth of 10 meters. EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 5.9 to 24.9 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.

IP68 sensors exhibit a decrease in Fz range related to submersion depth. See IP68 F/T Transducer Details in the Manuals tab under Addendums for detailed descriptions or contact your account representative.

The Omega85 IP65/IP68 does not support on-board mux board.
  • Wet applications
  • Mechanical assembly
  • Part placement and removal in precision fixtures
  • Material removal, grinding, and polishing
Omega85 IP65 Transducer
Omega85 IP65 Transducer

.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta