简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
NEW Products
製品
ライブラリ
会社
お問い合わせ
サイトマップ
F/T Sensor: Nano25  
 
 
Skip Navigation Linksホーム > 製品 > 力/トルクセンサ > F/Tのモデル > Theta IP65/IP68



Product Advantages
  • One of the Smallest 6-axis Transducers in the World: Slightly larger than the Nano17, the Nano25 offers much higher strength, especially in Fz.
  • Extremely-High Strength: EDM wire-cut from high yield-strength stainless steel. Maximum allowable single-axis overload values are 7.1 to 15.1 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • Industrial Strain Relief Version Available: E-exit version of this transducer is also available and offers resistance to a 10 lb cable pull force.
  • IP65 and IP68 (10m) Versions Available: The IP65 version of the transducer is protected against water spray. The IP68 version is submergible in fresh water to a depth of 10 meters.

Note(s): Applying moments beyond ±30 lbf-in (±3.4 Nm) in Tz can cause hysteresis and permanent zero-point change in the Nano25.
Typical Applications
  • Telerobotics
  • Robotic surgery
  • Robotic-hand research
  • Finger-force research
Nano25-E Transducer
Nano25-E Transducer