|  |  | 日本語  | Português
NEW Products
: Mini58 IP65/IP68  
 
 
Skip Navigation Links > > > > Mini58 IP65/IP68



  • The Mini58 has a compact, low-profile design with high capacity. Strain relief offers resistance to a 10 lb cable pull force.
  • Extremely-High Strength: IP65 rated against water spray. IP68 rated (4m) for submersion in fresh water to depth of 4m. EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 4.9 to 21.0 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.

IP68 sensors exhibit a decrease in Fz range related to submersion depth. See IP68 F/T Transducer Details in the Manuals tab under Addendums for detailed descriptions or contact your account representative.
  • Product testing
  • Telerobotics
  • Robotic surgery
  • Wind tunnel testing
  • Mechanical assembly
  • Part placement and removal in precision fixtures
  • Material removal, grinding, and polishing
Mini58 IP65/IP68 Transducer
Mini58 IP65/IP68 Transducer

.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta