|  |  | 日本語  | Português
NEW Products
: Mini45 Titanium  
 
 
Skip Navigation Links > > > > > > M8-011



  • Non-Ferrous Materials: Titanium construction.
  • Very-Fine Resolution: Can resolve down to 1.7 gram-force.
  • Extremely-High Strength: EDM wire-cut from grade 5 titanium. Maximum allowable single-axis overload values are 5.5 to 23.6 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.

  • Biomechanical research
  • Measurements in highly magnetic environments
  • Medical applications
Mini45 Titanium Transducer
Mini45 Titanium Transducer

.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta