|  |  | 日本語  | Português
NEW Products
: Mini45 IP65/IP68  
 
 
Skip Navigation Links > > > > Mini45 IP65/IP68



  • The Mini45 has a compact, low-profile design with high capacity.
  • Extremely-High Strength: IP65 rated for protection against water spray. IP68 (4m) rated for submersion in fresh water to a depth of 4m. EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 5.7 to 25.3 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • Industrial Strain Relief Version Available: E-exit strain relieved version of this transducer is available and offers resistance to a 10 lb cable pull force. E-exit is offered in axial, radial, and right-angle configurations.

IP68 sensors exhibit a decrease in Fz range related to submersion depth. See IP68 F/T Transducer Details in the Manuals tab under Addendums for detailed descriptions or contact your account representative.
  • Telerobotics
  • Wet applications
  • Mechanical assembly
Mini45 IP65 Transducer
Mini45 IP65 Transducer

.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta