|  |  | 日本語  | Português
NEW Products
: Mini45  
 
 
Skip Navigation Links > > > > > > C5 Family



  • The Mini45 has a compact, low-profile design with high capacity and a through-hole to allow passage of linkages or cables.
  • Extremely-High Strength: EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 5.7 to 25.3 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • Industrial Strain Relief Version Available: E-exit strain relieved version of this transducer is available and offers resistance to a 10 lb cable pull force. E-exit is offered in axial, radial, and right-angle configurations.
  • IP65 and IP68 (10m) Versions Available: The IP65 version of the transducer is protected against water spray. The IP68 version is submergible in fresh water to a depth of 10 meters.

  • Telerobotics
  • Robotic surgery
  • Robotic-hand research
  • Finger-force research
Mini45-E Transducer
Mini45-E Transducer

.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta