|  |  | 日本語  | Português
NEW Products
: Delta IP68  
 
 
Skip Navigation Links > > > > Omega190



  • Extremely-High Strength: IP68 (10m) rated for submersion in fresh water to a depth of 10 meters. Precision machined from high-strength stainless steel. Maximum allowable overload values are 4.1 to 18.8 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP60 and IP65 Versions Available: An IP60 version is for use in dusty environments. The IP65 version of the transducer is protected against water spray.

IP68 sensors exhibit a decrease in Fz range related to submersion depth. See IP68 F/T Transducer Details in the Manuals tab under Addendums for detailed descriptions or contact your account representative.
  • Wet applications
  • Mechanical assembly
  • Part placement and removal in precision fixtures
  • Material removal, grinding, and polishing
Fresh Water Submersible Delta Transducer
Fresh Water Submersible Delta Transducer

.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta