| | | | | | | | |
| US-50-150 | 50 lbf | 150 lbf | 150 lbf-in | 150 lbf-in | 1/128 lbf | 1/64 lbf | 3/128 lbf-in | 1/64 lbf-in |
| US-75-300 | 75 lbf | 225 lbf | 300 lbf-in | 300 lbf-in | 1/64 lbf | 1/32 lbf | 3/64 lbf-in | 1/32 lbf-in |
| US-150-600 | 150 lbf | 450 lbf | 600 lbf-in | 600 lbf-in | 1/32 lbf | 1/16 lbf | 3/32 lbf-in | 1/16 lbf-in |
| | SENSING RANGES | RESOLUTION |
| | | | | | | | |
| SI-165-15 | 165 N | 495 N | 15 Nm | 15 Nm | 1/32 N | 1/16 N | 1/528 Nm | 1/528 Nm |
| SI-330-30 | 330 N | 990 N | 30 Nm | 30 Nm | 1/16 N | 1/8 N | 5/1333 Nm | 5/1333 Nm |
| SI-660-60 | 660 N | 1980 N | 60 Nm | 60 Nm | 1/8 N | 1/4 N | 10/1333 Nm | 10/1333 Nm |
| | SENSING RANGES | RESOLUTION |
|
|
|
|
|
ア580 lbf
|
|
|
ア1900 lbf
|
|
|
ア2500 lbf-in
|
|
|
ア3600 lbf-in
|
|
|
|
|
2.0x105 lb/in
|
|
|
3.4x105 lb/in
|
|
|
4.6x105 lbf-in/rad
|
|
|
8.1x105 lbf-in/rad
|
|
|
|
|
880 Hz
|
|
|
920 Hz
|
|
|
|
|
5.8 lb
|
|
|
4 in
|
|
|
2.06 in
|
|
| 9230-05-1267.pdf |
IP65 Delta Transducer Drawing
|
| 9230-05-1272.pdf |
IP68-10m DELTA Transducer
|
|
No 3D models for this product are currently available. See your Account Representative for more information.
|