|
|
|
日本語
|
Português
NEW Products
Cobot-Ready Products
Product Maintenance Training
Privacy Policy
Lateral Compensator
L1X-063
>
>
>
>
L1X-063
Unique Compliance: Patent pending mechanism allows for X-Y lateral compliance and Z rotational compliance.
Direct Mounting: ISO robot flange pattern allows for direct mounting to many standard robot wrists in a compact body.
Flexible Configurations: Many options available, such as PNP or NPN sensing for locked (centered) and unlocked (floating) conditions, different boss sizes, and custom tool plate patterns.
L1A-063-SG-M-2070 Lateral Compensator
.
US (Standard)
SI (Metric)
ア0.06 in
ア10ー
66 lb
20 lb 4 in
54 lbf-in
9 lbf-in
ア0.1ー at ア1000 lbf-in
ア0.1ー at ア75 lbf-in
2 lb
80 psi
ア0.001 in
-20 ーF - 150 ーF
1 million cycles
Lock & Unlock
9630-15-L1A-063-2070.pdf
Lateral Compliance Compensator, 63mm BC, No Boss, L, UL Sensor PNP Quick Disconnect, M5 Ports
9610-15-1005.pdf
LCC 063 Lateral Compliance Compensator Manual
LCC 63mm Mounting Pattern
Lateral Compliance Compensator, 63mm BC
Compliance Devices
© 2026
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta