|  |  | 日本語  | Português
NEW Products
: Delta IP60 (OLP)  
 
 
Skip Navigation Links > > > > Delta IP60 (OLP)

 

Delta IP60 Greater factor of safety in force axes Yes


  • Extremely-High Strength: IP60 rated for use in dusty environments.Precision machined from high-strength stainless steel. Overload pin stops make this an especially rugged transducer. Maximum allowable overload values are 3.8 to 15.5 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.

  • Product testing
  • Mechanical assembly
  • Part placement and removal in precision fixtures
  • Material removal, grinding, and polishing
Dust-Proof Delta Transducer
Dust-Proof Delta Transducer

.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta