|  |  | 日本語  | Português
NEW Products
Radially Compliant Deburring Model RD-390-NL-E  
 
 
Skip Navigation Links > > > > RD-390-NL-E

Attention: An upgraded version of this item is available.

Current Product Benefits Interchangeable
RCV-390 22% lighter (RCV-390 = 9.75 lbs) than the RD-390 (12.5 lbs) and is priced $500 less than the RD-390. Yes


Product Advantages
  • Ideally suited for removal of parting lines and flash on parts.
  • Lube-free vane motor (use of lubricated air is optional).
  • Unit also deburrs edges, significantly reduces cycle time.
  • Built-in compliance reduces robot programming.
  • Cutting force adjustable on-the-fly.
  • Mounts to robot arm on side of deburring unit.
  • Can utilize many industrial finishing media including tungsten-carbide burrs, brushes, and flap wheels.
  • Minimal chattering and vibration.
  • Great replacement for hand deburring operations.
RD-390-NL-E Deburring Tool
RD-390-NL-E Deburring Tool

.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta