简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Primary Current Modules: PB4  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > DR2

 

 

Product Description
  • Designed to carry high current from a power supply to customer tooling.
  • (1) rhodium-plated copper contacts, capable of carrying 200 Amps when coupled.
  • Voltage should not exceed 600 Volts.
  • Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
  • Mating conical surface provides a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
  • Power to be disconnected and discharged prior to tool changes. Module is not a switch.
  • Contact tip easily replaced, if required.
  • Recessed and shrouded Master side contact prevent accidental human contact.
  • Center pin extended for first mate/last break protection.
  • 1 1/4 NPT fitting plates currently available.

PB4 Modules (Master and Tool)
PB4 Modules (Master and Tool)

Part NumberSideNotes
9121-PB4-MMPrimary Current Module, (1) contacts, #2 wire, 200A rating - Master side
9121-PB4-TTPrimary Current Module, (1) contacts, #2 wire, 200A rating - Tool side

.