简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: QC-310  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Modelos de Trocadores de Ferramentas > QC-110

 

 

Product Advantages
  • No-Touch locking technology allows up to 0.1 in. (2.54 mm) plate separation when locking.
  • Ready sensors (2) detect when the Tool plate is within 0.06 in. (1.5 mm) of the Master plate, signaling ready-to-lock.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts are made of Rc58 stainless steel.
  • Integrated Lock/Unlock sensing for safety.
  • Mounts directly to most 500 Kg robots (no SIP required).
QC-310 with Pneumatic module and Control module
QC-310 with Pneumatic module and Control module

.



Skip Navigation Links.