简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Discrete Modules: VA8-M,SA16-T  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > DKK-M,DKF-T

 

 

Product Description
  • The Discrete Signal Module allows for communication and control of the Tool Changer.
  • M27 Turck connector.
  • An integrated single- or double-solenoid valve (available on the Jxx valve adapter with pass-through module) controls the Tool Changer locking mechanism.
  • Up to 19 signal pass-throughs available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • The TSI connector on the Master provides a break in the valve unlatch circuit. In concert with a limit switch, this connector can be used by the customer to ensure Tool Changer uncoupling only when the Tool is in the tool stand. Factory-supplied with teach (jumper) plug.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Compact design package.

VB8 Master and SA16 Tool Modules
VB8 Master and SA16 Tool Modules

Part NumberSideNotesEDS File
9121-VA8-MMDiscrete Potted Module, 26-Pin Turck M27 Connector, 19-Pin Block, Supports L/U/R1/R2 Sensors with Integrated Valve Pass-through - Master side
9121-SA16-TTDiscrete Potted Signal Module with 19-Socket M16 Connector, 19-Pin Block, 19 Pass-throughs - Tool side