简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air and Valve Adapters: Jxx Valve Adapters with Double Solenoid Valve Pass Through Pres Switch  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Outros Módulos > Jxx Valve Adapters with Double Solenoid Valve Pass Through Pres Switch

 

 

Product Description
  • Provides a pneumatic air supply to a Tool Changer or Utility Coupler Master for actuation of the locking mechanism.
  • Valve adapters come outfitted with an integrated double solenoid valve and mount to Flat ‘A’ of the Tool Changer or Utility Coupler Master.
  • Control of the integrated valve is accomplished though the valve signal pass through connector to the control/signal module.
  • The latch/unlatch signal sent to the control/signal module is transmitted to the valve adapter using a small, internal pin block.
  • Many variations of the valve adapter with valve signal pass-through are available, depending upon the Tool Changer size and type of porting required.
  • In most cases, control of this valve is integrated with an ATI-supplied Control/Signal Module that is piggy-backed on the valve adapter.
  • Includes a digital pressure switch that identifies when the lock air pressure exceeds 60 psi. A sheet metal guard provides protection against pressure switch and connector damage.

Jxx Valve Adapters w Double Solenoid Valve Pass Through Pres Switch - JU6-M shown
Jxx Valve Adapters w Double Solenoid Valve Pass Through Pres Switch - JU6-M shown

Part NumberSideNotes
9121-JP10-MMValve Adapter, Double Solenoid, R (BSPT), QC-310 w/ Valve Pass-Through and Pressure Switch - Master side only
9121-JP9-MMValve Adapter, Double Solenoid, R (BSPT), QC-210 with Valve Pass-Through and Pressure Switch - Master side only
9121-JT10-MMValve Adapter, Double Solenoid, NPT, QC-210 w/ Valve Pass Through and Pressure Switch - Master side
9121-JU6-MMValve Adapter, Double Solenoid, G (BSPP), QC-210 with Valve Pass-Through and Pressure Sensor - Master side only
9121-JU7-MMValve Adapter, Double Solenoid, G (BSPP), QC-310 with Valve Pass-Through and Pressure Sensor - Master side only