简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Products
Library
Company
Contact Us
Site Map
Selecting a Compensator  
 
 

 

1. Compare possible assembly misalignment with Compensator allowable misalignment:

Follow the two steps below:  

Step 1:   Perform a tolerance study of your worst-case assembly misalignment.

a.) Tolerance to which your assembly machine can position Part A.
b.) Tolerance to which your feeder can position Part B.
c.) Repeatability of tooling handling Part A.
d.) Locational tolerance of Part B's feature (e.g.: hole)
e.) Repeatability of Compensator is +/- 0.002" in the vertical position.  

Assembly Misalignment (worst case) = a) + b) + c) + d) + e)

Step 2:   Find your total clearance.

a.) Chamfer size on Part A (a lead in is required on at least one part)
b.) Chamfer size on Part B.
c.) Worst case part clearance, Y subtract X.  

Total Clearance = a) + b) + c)  

  • The Compensator is needed when the assembly misalignment is greater than the part clearance.

     
  • The total clearance must be greater than the assembly misalignment or two parallel surfaces will contact. If the total clearance is less than the assembly misalignment, then increase the chamfer size on Part A and/or Part B.

     
  • Select a Compensator with allowable misalignment greater than the assembly misalignment.  

When the insertion axis is not vertical, the initial offset of the Compensator due to the weight of the tooling and part must be taken into consideration as there is some lateral and cocking deflection of the flexing shear pads. This reduces the allowable misalignment in the downward direction, while increasing it in the upward direction.  

 

 

STEP 2 >>

Skip Navigation Links.



 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Driving Directions
Site Map
© 2026 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta