简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Products
Library
Company
Contact Us
Site Map
Compliance Devices  
 
 
Skip Navigation LinksHome > Products > Material Removal Tools > Robotic Material Removal Models > CGV-900


Compliance Device News:


Allow for part misalignment in multiple directions.

ATI offers three unique compliance compensators that allow your workpieces to operate more reliably in tight alignment tolerances with less effort required to design. This will save both time and money, and reduce downtime.

LCC Lateral Compliance Compensator

This unique compensation device offers X-Y lateral compliance and allows pieces to be gripped or routed reliably even if the workpiece is severely misaligned. This unit is designed for high endurance and high repeatability position compensation for use in automated assembly, loading and unloading machines, and more.

 

UCC Universal Compliance Compensator

This device is named for its unique combination of compliance behaviors including X-Y Lateral, X-Y-Z Rotation, and Z Compression. After compliance, the UCC returns to center repeatability by means of a pressurized internal reset piston. The compliance stiffness can also be tuned for each application by varying the supply pressure, offering adaptability to a variety of demanding applications including: automated assembly, bin picking, loading and unloading machines, robotic finishing, and more.

 

RCC Remote Center Compensators

Designed to correct alignment errors for peg-in-hole automated assembly applications. The RCC Compensator is engineered to project a compliance center (also known as center-of-compliance) forward by using three or more elastomer shear pads. These shear pads are stiff axially and compliant laterally. When the contact point is near the center-of-compliance, the part will automatically correct lateral and rotational misalignment, reducing the contact force and preventing galling and jamming.

 

What is a Compensator?
A Compliance device automatically compensates for part positioning errors, fixture misalignments, and variances in part tolerances. Compliance devices are used in automated assembly, bin picking, loading and unloading machines, robotic finishing, and more.
Glossary

   

Application Check Sheet - Compliance Devices

Skip Navigation Links.

 

 

 

 

 

 



 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Driving Directions
Site Map
© 2026 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta