|  |  | 日本語  | Português
NEW Products
TSM構成例  
 
 
Skip Navigation Links > > > > > > TSM Configuration Examples and Manuals


中型ツールスタンド(TSMシステム)の可能性のある多くの構成のうち、ほんのいくつかを以下に示します。こうしたあらかじめ構成された例を用いるか、高度に構成可能な弊社コンポーネントを用いてお客様自身のシステムを設計します。お客様独自のアプリケーションに合う適切なツールスタンドコンポーネントの選択について、より明確にしたい場合には、担当のATIアカウントマネージャにお問い合わせください(+1 919-772-0115)。

TSMマニュアル
   
   
Pin And Bushing Module Configurations  
 
TSM System with 36" TSM Post Module, Pin and Bushing Mounting Modules, QC-100 Horizontal Tooling Interface Plate, QC-100 Vertical Tooling Interface Plate.  
   
   
   
Vブロック水平構成
 
48インチポストモジュール、アダプタモジュール、水平モジュール、水平拡張モジュール、Vブロック水平マウントモジュール、QC-100ツーリングインターフェイスプレートを備えたTSMシステム

Drawing: 9230-20-1880
 
   
   
   
Vブロック垂直構成  
 
48インチポストモジュール、Vブロック垂直マウントモジュール、センサモジュール、近接センサ、垂直ツーリングインターフェイスプレートを備えたTSMシステム

Drawing: 9230-20-1920
 
   
   
   
ツールハンガの構成  
 
48インチポストモジュール、水平モジュール、ツールハンガマウントモジュール(4点)、QC-71用ツールハンガ(4点)を備えたTSMシステム

Drawing:  9230-20-3198
 
   
TSM Home
Configuring a TSM System
TSM Product Index
TSM Configuration Examples and Manuals
3D CAD Models


 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta