|
|
|
(1) 1-1/4 NPT pass-through port vacuum module |
|
|
- Anodized aluminum housings
- Nitrile rubber seals.
|
|
|
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
|
|
QC-213
| M |
|
|
Flats B, C, D with JJx module |
| Yes |
|
QC-213
| T |
|
|
Flats B, C, D with JJx module |
| Yes |
|
Custom Application QC Models |
|
|
|
|
There are no Cables associated with this module.
|
|
| 9630-20-V114.pdf |
V114 Module Drawing
|
|
| 9620-20-D-V114.pdf |
V114 Vacuum/Air Module Manual
|
|
| 9120-V114-M |
Vacuum/Air Master module with 1-1/4" NPT pass-through vacuum only port
|
| 9120-V114-T |
Vacuum/Air Tool module with 1-1/4" NPT pass-through vacuum only port
|
|