|  |  | 日本語  | Português
NEW Products
Fluid/Air Module: FH14  
 
 
Skip Navigation Links > > > > > > FH14

 

 

Product Description
  • FH14 provides fluid/air service to Master and Tool plates.
  • Four (4) self-sealing ports on FH14 Master and Tool side.
  • 1/2 Rc self-sealing ports for customer interface.
  • 3/8 valve components.
  • Nipple port feature with radial seal.
  • FH14 module housings are 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

FH14 Modules (Master and Tool)
FH14 Modules (Master and Tool)

Part NumberSideNotes
9121-FH14-MMStainless Steel Fluid/Air Module with (4) 1/2 Rc self-sealing ports, 3/8 Valve components, Nipple port with radial seal, Master side
9121-FH14-TTStainless Steel Fluid/Air Module with (4) 1/2 Rc Self-sealing ports, 3/8 Valve components, C-bore for Nipple port, Tool side

.


 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta