| 9121-FF3-M | M | Stainless Steel Fluid/Air module with (4) 1/2 NPT self-sealing ports - Master side |
| 9121-FF3-T | T | Stainless Steel Fluid/Air module with (4) 1/2 NPT self-sealing ports - Tool side |
|
|
|
Stainless Steel Fluid/Air module with (4) 1/2 NPT self-sealing ports |
|
|
Master 6.6 lbs (3.0 kg) Tool 4.9 lbs (2.2 kg) |
|
|
- Stainless steel housings
- Stainless steel, Nitrile, and PVC valve components.
|
|
|
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
|
|
QC-113
| |
|
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
|
QC-210
| |
| No |
|
QC-213
| |
| No |
|
QC-310
| |
| No |
|
QC-313
| |
| No |
|
QC-510
| |
| No |
|
QC-1210
| |
| No |
|
QC-1310
| |
| No |
|
QC-1510
| |
| No |
|
Custom Application QC Models |
|
|
|
|
There are no Cables associated with this module.
|
|
| 9630-20-FF3.pdf |
FF3 Module Drawing
|
| 9630-20-FF3ZU1.pdf |
FF3ZU1 Module Drawing
|
|
| 9620-20-D-FF3.pdf |
FF3 Fluid/Air Module Manual
|
|
| 9121-FF3-T |
Stainless Steel Fluid/Air Tool module with (4) 1/2" NPT Checked Ports (1.6 Cv)
|
| 9121-FF3-M |
Stainless Steel Fluid/Air master module with (4) 1/2" NPT Checked Ports (1.6 Cv)
|
|
|