|  |  | 日本語  | Português
NEW Products
PROFINET Modules: DL16  
 
 
Skip Navigation Links > > > > > > ME10

 

 

Product Description
  • The DL16 modules allow for communication and control of the Tool Changer using PROFINET.
  • An integrated Ethernet switch allows a single PROFINET cable to control the Tool Changer and connect downstream PROFINET devices.
  • An integrated single- or double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a safety switch allows the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the stand.
  • ATI's Arc Prevention Circuit (patent pending) protects the electrical power contacts from damage during coupling/uncoupling.
  • Five (5) independent Tool-ID (0-99999) switches provided.
  • Ready-to-Lock (R1 and R2), Locked, and Unlocked sensor inputs provided.
  • Integrated Webserver

DL16 Master and DL13 Tool
DL16 Master and DL13 Tool

Part NumberSideNotesEDS File
9121-DL16-MMPROFINET Master module with integrated Ethernet switch and Web Enabled, D-Coded 4-Pin M12 connector for Profinet communication, 5-Pin Mini Connector for US1 and US2 power, TSI on the Tool, Arc Prevention applied to US1 and US2 power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool ID from the Tool module also supported. Mates with DL13-T, with Dual pins9031-20-1087.zip
9121-DL13-TTPROFINET Module provides (1) Ethernet port and supports Tool-ID through the Master module. D-Coded 4-Pin M12 connector for PROFINET communication, 5-Pin Mini Connector for US1 and US2 power, 4-pin M12 connector for TSI switch, Tool-ID 0-99999 adjustable with thumbwheel switches. Supports Arc Prevention on the Master - Tool side9031-20-1012.zip

.


 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta