|  |  | 日本語  | Português
NEW Products
Tool Changers: QC-1  
 
 
Skip Navigation Links > > > > QC-60

 

 

Product Advantages
  • Modular construction: Electrical capabilities are built into separate modules increasing flexibility for the customer.
  • Extremely compact and lightweight design for high-speed "spider" or delta robots.
  • Body diameter 1.77 in (45 mm).
  • Weighs 3.3 ounces (93.8 grams) with fittings and E04 modules.
  • (4) M5 pass-through air connections.
  • Stack height of only 0.67 in (16.9 mm).
  • Locking parts are made of Rc58 stainless steel.
  • No-Touch Locking technology allows for max locking distance separation of 0.04 in (1.0 mm) between Master and Tool plates.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
QC-001 Master and Tool Plate with E04 Electrical Module
QC-001 Master and Tool Plate with E04 Electrical Module

.



Skip Navigation Links.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta