|  |  | 日本語  | Português
NEW Products
: Mini85  
 
 
Skip Navigation Links > > > > > > AQ3-T



  • The Mini85 has a compact, low-profile design with high capacity and strain relieved cable. E-exit strain relief offers resistance to a 10 lb cable pull force.
  • Extremely-High Strength: EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 5.9 to 24.9 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • Through-Hole Version Available: An alternate version is available with a 20mm diameter through-hole to allow passage of linkages or cables.

  • Telerobotics
  • Humanoid robots
  • Rehabilitation research
  • Prosthetics research
Mini85 Transducer
Mini85 Transducer

.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta