|  |  | 日本語  | Português
NEW Products
Compliance Device Model
U1-050
 
 
 
Skip Navigation Links > > > > U1-050


  • Universal Compliance: Patented mechanism provides simultaneous X-Y lateral, X-Y-Z rotation and Z-compression compliance, allowing the robot to overcome severe misalignment between the tool and workpiece.
  • Pneumatic Reset: While springs provide a minimum pre-load, a pneumatically-actuated piston returns the unit to a repeatable center position.
  • Adjustable Stiffness: By varying pneumatic pressure to the reset piston, compliance stiffness can be tuned for each application or payload.
  • Integrated Sensing: An optional compliance sensor monitors the internal piston proximity.
  • ISO Mounting Pattern: For direct attachment to many robots without requiring adapters.
  • Flexible Configurations: Options include a PNP or NPN compliance sensor, a rubber boot for environment protection, and custom tool plate bolt patterns.
Universal Compliance Compensator
Universal Compliance Compensator

.


 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta