|  |  | 日本語  | Português
NEW Products
Lateral Compensator
L1X-063-H
 
 
 
Skip Navigation Links > > > > QC-7


  • Unique Compliance: Patent pending mechanism allows for X-Y lateral compliance and Z rotational compliance.
  • Direct Mounting: ISO robot flange pattern allows for direct mounting to many standard robot wrists in a compact body.
  • Flexible Configurations: Many options available, such as PNP or NPN sensing for locked (centered) and unlocked (floating) conditions, different boss sizes, and custom tool plate patterns.
  • Position Hold Option: Apply air pressure to a supplemental set of pistons to allow the unit to be held in the offset state.
L1A-063-SG-M-2070-H Lateral Compensator
L1A-063-SG-M-2070-H Lateral Compensator

.


 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta