|
|
|
|
6.3 in
|
|
|
2 in
|
|
|
|
|
2.76 lb
|
|
|
3.62 lb
|
|
|
|
|
0.085 in
|
|
|
0.3ー
|
|
|
2.5ー
|
|
|
|
|
9 in
|
|
|
|
|
44 lb
|
|
|
6 lb
|
|
|
610 lb
|
|
|
350 lbf-in
|
|
|
|
|
400 lb/in
|
|
|
80000 lbf-in/rad
|
|
|
|
|
0.4 lb/psi
|
|
|
|
|
6
|
|
|
Model |
HCL-13A |
 |
|
Elastomer |
qqq |
|
Operating Temp. (Celsius) |
-29 to 82 |
|
Oil Resistance |
Excellent |
|
Ozone Resistance |
Good |
|
Lateral Stiffness (lbs/in) |
qqq |
|
Axial Stiffness (lbs/in) |
8300 |
|
|
| 9230-15-1034.pdf |
Compensator 9116 Series 400 w/ Lock-up & Lock Sensing
|
|
| 9610-15-1000.pdf |
LCC L1A-063, L1J-063, L1A-125 Lateral Compliance Compensator Manual (9116 Series 000, 100, 200, and 400)
|
|
No 3D models for this product are currently available. See your Account Representative for more information.
|
|