|  |  | 日本語  | Português
NEW Products
Robotic Collision Sensor Models  
 
 
Skip Navigation Links > > >

Effective 1/1/18 the standard wiring will change for ATI collision sensor models: SR-81, SR-101, SR-131, SR-176 and SR-221. (Please review manual  9610-60-1004  or contact ATI for further details)


表の見出しをクリックすると、その列のデータで並べ替えます。
ModelAngular Disp.Axial Disp.WeightMoment Break-away **Axial Break-away *
SR-48ア13ー0.2 in0.55 lb20 lbf-in - 53 lbf-in100 lbf
SR-61ア11ー0.22 in0.7 lb60 lbf-in - 250 lbf-in200 lbf
SR-81ア13ー0.34 in1.28 lb120 lbf-in - 520 lbf-in380 lbf
SR-82ア13ー0.34 in1.28 lb120 lbf-in - 520 lbf-in380 lbf
SR-101ア12ー0.4 in2.6 lb240 lbf-in - 1100 lbf-in610 lbf
SR-131ア10ー0.46 in5.1 lb670 lbf-in - 3000 lbf-in1100 lbf
SR-176ア10ー0.63 in12 lb1600 lbf-in - 7100 lbf-in2000 lbf
SR-221ア8ー0.63 in25.1 lb3900 lbf-in - 17000 lbf-in3100 lbf

* At a pressure of 90 psi
**In a pressure range of 20-90 psi

Previous Product Versions:

SR-45







Skip Navigation Links.










 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta