|  |  | 日本語  | Português
NEW Products

 
 
 

ATI Develops Micro Robotic Tool Changer

QC-1 Provides Flexibility To Extremely Light Payload Robots

 

ATI Industrial Automation has developed a new Robotic Tool Changer for extremely light payloads. The QC-1 model Tool Changer features an extremely compact and lightweight design for high-speed "spider" or delta robots. This new Tool Changer enhances the flexibility of these robots by enabling them to switch end-effectors automatically. Multiple assembly, dispensing, sorting, and material handling operations can be performed by one robot, greatly increasing productivity, while reducing downtime for change-overs. The QC-1 Tool Changer also features integrated pneumatic ports and electrical connections.

Product Features and Options:

  • Weight (when coupled): 0.207 lb (0.0938 kg).
  • Stack Height (when coupled): 0.67 in (16.9 mm).
  • Electrical Pass-throughs: 8-pins @ 3 Amp/50VAC.
  • Pneumatic Pass-through Ports (qty): (4) M5.
  • Payload: 3 lb (1.4 kg).

ATI offers a wide selection of Tool Changer models to cover a variety of applications. Key features include: Excellent repeatability, high rigidity, and a lightweight and compact design. With over 30 years of robotic end-effector innovation, ATI’s engineering department, the largest of its kind for a robotic tooling company, is focused on developing cost-effective, state-of-the-art products and solutions.

Contact ATI for more information.

Click here for our QC-1 model page.

More information on our Robotic Tool Changers here.