|  |  | 日本語  | Português
NEW Products

 
 
 
 
Cutting-Edge Solutions at FABTECH 2024
Visit ATI at Booth W5281
Do you want to be inspired, share knowledge, and gain insight into the latest technology that the Metal Forming, Fabricating, Welding, and Finishing industries have to offer? Then register and attend FABTECH 2024, taking place October 15 - 17 in Orlando, Florida, and be sure to visit booth #W5281 to meet with the ATI Team to learn how our Tool Changing, Force Sensing, and Material Removal solutions can enhance your metalworking processes!

ATI will have on display a variety of robotic end-of-arm solutions including:

A live robotic grinding and sanding process will showcase the CGV-900 Compliant Angle Grinder and AOV-10 Robotic Orbital Sander. A FANUC M-10iD/16 robot will be using ATI QC-29 Robotic Tool Changers with an attached large air port module, to switch between the grinding and sanding tools.

ATI's GBX Tool Changer Modules provide hyperfast 10 Gigabit Ethernet transmission of high-speed data, signals, and fieldbus communication for advanced automation, AI, and Industry 4.0.

Additionally, ATI will display the new MC-50 Manual Tool Changer. With intuitive and ergonomic lever operation, the patent-pending MC-50 provides a simple solution for quickly changing robotic end-of-arm tooling by hand. This compact and robust Tool Changer is designed for applications on collaborative robots that support payloads up to 25 kg and small industrial robots supporting payloads up to 10 kg.

To learn more about how ATI's innovative end-of-arm products and solutions can help increase robotic flexibility in your application come talk to our knowledgeable team in booth W5281 at FABTECH 2024!

Contact us for more information on any of our products.

Click here for FABTECH show information and registration.

Image




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta