|  |  | 日本語  | Português
NEW Products
ATIネットF/Tソフトウェア  
 
  ATIネットF/Tソフトウェア


F/T Data Viewer

This program allows you to view and collect the F/T data from the NET F/T, Ethernet Axia and Serial Axia sensors. This program only works on Windows. A separate manual is available for F/T Data Viewer under Software Documentation.


ネットF/Tデモ

このデモにより、ネットF/TからのF/Tデータを確認、収集できます。このデモを利用するには、お客様のコンピュータにJavaがインストールされていなければなりません。


ネットF/Tデモソースコード

これはデモのJavaソースコードです。これは、ご自身のアプリケーションを書く開始点として有用です。


Net F/T LabVIEW Demo

This LabVIEW demo reads the calibration information using the XML API and collects F/T data using the UDP interface.


Net F/T UR Software (v2.7.8)

This software integrates the NET FT Sensor with Universal Robots’ force feedback functionality, and includes example demo programs. Compatible with NET F/T systems, Ethernet Axia, and Serial Axia. Compatible with UR CB and E-Series.


ネットF/T Cサンプル

標準C関数を用いてUDPでネットF/Tのデータを要求する方法を示すシンプルなコマンドラインのデモです。コンパイルと使用方法については、デモに含まれているreadme.txtファイルを参照してください。


構成ユーティリティ

このユーティリティにより、ネットF/Tからの構成データをバックアップ、復元できます。これは同じ構成を保存したいネットF/Tが多くある場合や、お使いのネットF/Tを交換しなければならない場合に便利です。


EtherNet/IP EDSファイル

このEDSファイルを用いて、EtherNet/IPでネットF/Tと通信します。


DeviceNet EDSファイル

このEDSファイルを用いて、DeviceNetでネットF/Tと通信します。


ATI Discovery Tool

The discovery tool is used to find the IP address of ATI devices on your local network. For best results, plug the device to be discovered directly in to the Ethernet port on your computer. Make sure your PC’s firewall does not block broadcast or multicast traffic, because those are necessary for the utility to work. If you are not sure how to configure your PC’s firewall, please get in touch with your IT team.


PROFINET GSDML Files

このGSDMLファイルを用いて、PROFINETでネットF/Tと通信します。

Part Number FW Version GSDML File
9105-NETB(x)-PN(x) < 2.2.59 9031-05-1021.zip
9105-NETB(x)-PN(x) ≥ 2.2.59 9031-05-1060.zip






 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta