简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
Tool Changers: QC-850  
 
 
Skip Navigation Links主页 > 产品中心 > 机器人工具快换装置 <br /> (Tool Changer) > 工具快换装置型号 > QC-835

 

 

Product Advantages
  • The QC-850 is a large, industrial tool changer intended for max payloads of 700kgs while maintaining an overall stack-height (master & tool) of 100mm. It mounts directly to ISO 200 robot wrists. Three (3) flats are available for utility modules as well as flats dedicated for control module and tool stand mounting. The QC-850 has a vast selection of utility modules developed specifically for ATI's "Series 8" product line.
  • Features and Benefits

    • Flexibility: QC850 is a modular, high-value solution for automated tooling exchange perfect for material handling and joining applications in the automotive sector.
    • Ease of Integration and Maintenance: Engineered for simplicity, the Series 8 is easy to integrate, operate, and maintain, ensuring a seamless addition to your existing systems.
    • Direct mounting to ISO 9409-1-200-10-M12/M16 robot wrists.
    • Stack Height: The QC-850 maintains and overall stack-height (master & tool) of 100mm.
    • Integrated Lock/Unlock sensing to communicate status. No SIP required.
    • Integrated pneumatic pass-through for reliable supply to downstream tooling and control of tool changer locking mechanism.
    • No-Touch Locking™ overcomes 0.06 inch (1.5 mm) pickup gaps for easy robot teaching.
    • Mounting for optional utility modules. Three (3) flats available, one (1) flat will include Series 8 and 9121 module compatibility. One additional flat is dedicated to mount control module and valve.
    • Tool stand mounting flat. Separate flat reserved for mounting QC to tool stand.
QC-850 Master and Tool
QC-850 Master and Tool

.



Skip Navigation Links.