简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Discrete Modules: VB8  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > CYP1

 

 

Product Description
  • The Discrete Signal Integrated Valve module allows for control of the Tool Changer and discrete signal pass-through to the End-of-Arm Tooling.
  • 37-pin DDK, MS-style connector provided for customer interface.
  • An integrated, single or double solenoid valve (available on the Jxx valve adapter with pass-through module) controls the Tool Changer locking mechanism.
  • NPN (sinking-type) Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs supported.
  • Up to 25 pass-through signals available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Tool-ID (0-7) available.
  • Compact design package.

VB8 Modules (Master and Tool)
VB8 Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-VB8-MMDiscrete Module, Supports L/U/R1/R2 NPN Sensors and Integrated Valve, 37-Pin DDK Connector, TSI on Tool, 0-7 Tool-ID - Master side
9121-VB8-TTDiscrete Module, 37-Pin DDK Connector, Tool Stand Interlock, 0-7 Tool-ID - Tool side

.