简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
DeviceNet Pass-through Modules: TD  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > R4

 

 

Product Description
  • 10 pins.
  • 5 Amp/24V.
  • Electrical module to pass DeviceNet, bus, and auxiliary power connections.
  • ODVA Standard mini-fast 4- and 5-pin connectors.
  • Direct pass-through connections.
  • NOTE: TD module may extend past the Master/Tool body on some QCs. Please consult an ATI Account Manager for more information.
  • When used on the QC-110, slight possibility that the air supply fittings will hit the edge of the TD module. Please consult an ATI Account Manager for more information.

TD Modules (Master and Tool)
TD Modules (Master and Tool)

Part NumberSideNotesEDS File
9120-TD-MM10-pin, 5 Amp/24V electrical module with pass-through DeviceNet and Aux power - Master side
9120-TD-TT10-pin, 5 Amp/24V electrical module with pass-through DeviceNet and Aux power - Tool side

.