简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: GB8 Family  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > K5-M,K0-T

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
GBX

Higher 10 Gigabit Cat6a speed (vs. 1 Gigabit Cat6) and configurable cable exit direction.

No

 

Product Description
  • 8-pin connector, X-Coded and A-Coded options
  • Lightweight and small size
  • Pin block sealed from moisture when coupled
  • No-Touch contacts on Master module
  • Patented design
  • Meets CAT6 requirements (GB8) (GB8R)
  • Meets CAT5 (GB8A)
  • Modules are electrically isolated from QC body
  • Contact ATI to determine if modules are suitable for Power over Ethernet (PoE) applications

GB8 Modules (Master and Tool) Shown
GB8 Modules (Master and Tool) Shown

Part NumberSideNotesEDS File