简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Electrical Modules: MT9A Family  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > SC8

 

 

Product Description
  • 9-pins.
  • 28 Amp (30 Amp for MT9A), 500VAC/700VDC.
  • Safety ground contact provided to pass ground through Master to Tool.
  • Amphenol MS-style connectors for interfacing on the Master and Tool modules.
  • Fluid-resistant seal on contacts.
  • Module should be mounted to a Tool Changer, QC-40 or larger, to handle maximum rated current and 100% duty cycle without overheating.
  • Allowable maximum ambient temperature under these conditions is 100 degrees F.
  • Master module may extend high above Master plate. Adjust robot interface plate as needed to compensate.
  • Tool module may extend below Tool plate.
  • Available with Viton seals

MT9 Modules (Master and Tool)
MT9 Modules (Master and Tool)

Part NumberSideNotes
9120-MT9A-MM9-pin, 30 Amp, 500VAC/700VDC electrical module with 9-pin MS receptacle and 10AWG wires - Master side
9120-MT9-M-VLM9-pin, 28 Amp, 500VAC/700VDC electrical module, Viton seals - Master side
9120-MTS9-MM28 Amp, 9-pin Electrical Axial Module, 500VAC/700VDC. Straight Version - Master side
9120-MT9A-TT9-pin, 30 Amp, 500VAC/700VDC electrical module with 9-pin MS receptacle and 10AWG wires - Tool side
9120-MTS9-TT28 Amp, 9-pin Electrical Axial Module, 500VAC/700VDC. Straight Version - Tool side

.